IESNA:LM-63-2002
[TEST]P941219
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18057
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2406.2 2218.8 2048 1888.9 1759 1703.4 1700.5 1729.7 1807.8 1973.8
2232.5 2535.1 2876.7 3251.6 3565.9 3849.9 4113.5 4405.4 4643.6 4899.3
5214.6 5422.5 5575.8 5773 6056.1 6630 7488.1 8568.7 9459.9 9341.8
7663.8 4109.6 1340.3 569.1 222.6 73.2 0
2406.2 2232.5 2062.6 1901.5 1771.7 1707.3 1708.3 1735.6 1812.7 1976.7
2230.5 2520.4 2863.1 3242.8 3558.1 3846 4103.7 4380 4628.9 4885.6
5195.1 5434.2 5599.2 5739.8 6032.6 6571.5 7387.5 8469.1 9422.8 9319.3
7809.2 4340 1541.3 592.5 248.9 88.8 0
2406.2 2238.3 2075.3 1921.1 1792.2 1719 1709.2 1726.8 1786.4 1912.3
2128 2417.9 2752.8 3111 3448.7 3752.3 4006.1 4238.5 4483.5 4762.7
5073.1 5407.9 5681.2 5893 6151.7 6590 7293.8 8353.9 9560.4 10044.6
8932.8 5799.3 2311.5 1032.8 455.9 163 0
2406.2 2235.4 2087 1942.5 1816.6 1743.4 1721.9 1734.6 1775.6 1868.4
2043.1 2291 2586.8 2909.9 3241.8 3589.3 3920.2 4198.4 4460 4746.1
5093.6 5441.1 5757.4 6041.4 6371.4 6784.3 7428.5 8480.8 10082.7 11659.2
11630.9 8587.2 4372.2 2064.6 954.7 327 0
2406.2 2250 2115.3 1990.4 1876.2 1795.1 1764.9 1770.7 1802 1870.3
1994.3 2184.6 2439.4 2712.7 3000.7 3340.4 3735.7 4148.7 4513.7 4891.5
5256.6 5663.6 6093.1 6501.2 6958 7533.9 8345.1 9539.9 11448.3 13853.6
14717.5 11489.3 7465.6 3831.4 1659.5 516.4 0
2406.2 2248.1 2124.1 1999.2 1886.9 1802 1767.8 1775.6 1805.9 1872.3
1983.5 2169 2414 2683.4 2964.6 3296.5 3695.7 4115.5 4500.1 4895.4
5271.2 5677.3 6106.8 6537.3 7015.6 7610.1 8420.3 9599.5 11450.3 13801.8
14710.6 11662.1 7433.4 3771.9 1623.3 497.8 0
2406.2 2268.6 2156.3 2052.8 1955.2 1877.1 1837.1 1830.3 1859.6 1919.1
2014.8 2162.2 2349.6 2575.1 2854.3 3172.5 3586.4 4050.1 4556.7 5095.5
5637.3 6170.3 6673 7162 7679.4 8263.1 8922 9735.2 10777.7 11764.6
11160.4 7846.3 3362.8 1070.8 386.6 94.7 0
2406.2 2294 2205.1 2129 2056.8 1993.3 1952.3 1932.8 1945.5 1997.2
2081.2 2190.5 2335 2536 2810.3 3157.9 3573.7 4052 4571.3 5100.4
5604.1 6085.3 6543.2 6984.4 7381.7 7728.2 8000.6 8153.8 8026.9 7066.4
4492.3 1571.6 616.9 354.3 175.7 60.5 0
2406.2 2329.1 2269.6 2218.8 2173.9 2130 2102.6 2093.8 2102.6 2136.8
2194.4 2276.4 2398.4 2585.8 2835.7 3153 3536.6 3970 4412.2 4843.7
5241 5634.4 5960.4 6249.3 6461.2 6566.6 6527.5 6220 5377.6 3622.5
1498.4 643.3 440.2 309.4 198.2 85.9 0
2406.2 2363.3 2335 2314.5 2294.9 2280.3 2277.4 2290.1 2316.4 2364.2
2427.7 2511.6 2625.9 2798.6 3020.2 3312.1 3671.3 4076.4 4501 4942.3
5390.3 5832.5 6242.5 6595.9 6876 6985.4 6773.5 5957.5 4223.8 1905.5
789.7 505.6 358.2 245 160.1 73.2 0
2406.2 2413.1 2417 2427.7 2439.4 2457 2483.3 2528.2 2589.7 2667.8
2768.4 2891.4 3062.2 3300.4 3611.8 3989.5 4417.1 4870 5340.5 5812
6279.6 6738.4 7169.8 7465.6 7523.2 7214.7 6395.8 4948.1 2863.1 1072.8
554.5 383.6 265.5 164 97.6 35.1 0
2406.2 2426.7 2444.3 2473.6 2499 2529.2 2570.2 2620 2689.3 2773.3
2873.8 3004.6 3177.4 3404.8 3680.1 4001.3 4353.6 4722.6 5105.3 5480.1
5838.4 6193.7 6495.3 6667.1 6592.9 6183.9 5360.1 4088.1 2330.1 883.4
471.5 321.2 222.6 133.7 73.2 20.5 0
2406.2 2442.3 2478.5 2517.5 2560.4 2597.5 2648.3 2705.9 2766.4 2847.4
2937.2 3038.8 3170.5 3335.5 3527.8 3743.5 3978.8 4220.9 4468.8 4703.1
4922.7 5100.4 5192.2 5118 4817.3 4244.3 3452.7 2500.9 1420.3 652.1
397.3 281.1 199.1 129.8 77.1 26.4 0
2406.2 2460.9 2524.3 2589.7 2646.4 2690.3 2738.1 2775.2 2803.5 2830.8
2850.4 2865 2878.7 2885.5 2874.8 2826.9 2739.1 2632.7 2528.2 2375
2124.1 1803 1493.5 1235.8 1025 858 728.2 626.7 540.8 467.6
393.4 329 267.5 200.1 127.9 46.9 0
2406.2 2488.2 2569.2 2648.3 2702 2737.1 2755.7 2762.5 2747.9 2722.5
2685.4 2630.7 2541.9 2426.7 2282.2 2122.2 1966 1816.6 1669.2 1520.8
1370.5 1233.9 1116.7 1001.5 901 813.1 739.9 676.5 615 553.5
481.2 411.9 331.9 247.9 145.4 57.6 0
2406.2 2511.6 2613.2 2685.4 2730.3 2744.9 2736.2 2720.5 2684.4 2632.7
2547.8 2415 2262.7 2117.3 2005 1912.3 1808.8 1689.7 1567.7 1453.5
1360.8 1311 1238.7 1139.2 1044.5 958.6 871.7 786.8 711.6 639.4
556.4 465.6 360.2 254.8 148.4 71.3 0
2406.2 2531.2 2639.5 2706.9 2731.3 2723.5 2708.8 2675.6 2616.1 2523.4
2400.4 2269.6 2151.4 2048 1949.4 1852.7 1750.2 1641.9 1547.2 1475.9
1454.5 1448.6 1398.8 1316.8 1228 1137.2 1027.9 920.5 820.9 737
655 564.2 474.4 366.1 255.8 132.8 0
2406.2 2551.7 2662.9 2722.5 2727.4 2706.9 2680.5 2629.8 2538 2425.7
2325.2 2242.2 2153.4 2049.9 1934.7 1821.5 1703.4 1592.1 1489.6 1431
1411.5 1386.1 1355.9 1304.1 1214.3 1124.5 1046.4 974.2 918.6 857.1
779.9 697.9 609.1 504.7 395.3 235.3 0
2406.2 2564.4 2674.7 2718.6 2713.7 2683.4 2642.4 2572.2 2467.7 2374
2308.6 2245.2 2166.1 2063.6 1938.6 1795.1 1653.6 1519.9 1402.7 1351
1296.3 1259.2 1215.3 1121.6 1028.9 957.6 898.1 855.1 820.9 767.3
714.5 634.5 544.7 456.8 353.4 209.9 0
2406.2 2569.2 2685.4 2722.5 2706.9 2674.7 2622.9 2532.1 2430.6 2355.5
2299.8 2242.2 2168 2073.3 1941.6 1779.5 1600.9 1440.8 1316.8 1255.3
1187 1125.5 1038.6 935.2 856.1 795.6 747.7 707.7 664.8 615
577.9 500.8 408 333.8 256.7 128.9 0
2406.2 2583.9 2693.2 2724.4 2707.8 2670.8 2607.3 2515.5 2414 2343.7
2291 2227.6 2158.3 2056.8 1926 1764.9 1581.4 1400.8 1266.1 1175.3
1084.5 1018.1 924.4 847.3 773.1 715.5 669.6 633.5 603.3 569.1
601.3 498.8 380.7 290.9 215.7 89.8 0
2406.2 2582.9 2695.2 2727.4 2709.8 2668.8 2612.2 2516.5 2412.1 2345.7
2291 2230.5 2163.2 2064.6 1936.7 1774.6 1590.2 1405.7 1262.2 1166.5
1075.7 1006.4 914.7 835.6 761.4 702.8 657 621.8 595.5 561.3
620.8 459.8 364.1 292.8 217.7 89.8 0
